In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Male to SSMC Plug Right Angle Cable Using PE-SR405FLJ Coax

Product ID: PE3C4489

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

N Male to SSMC Plug Right Angle Cable Using PE-SR405FLJ Coax

PE3C4489 is a N type male to SSMC plug right angle cable using PE-SR405FLJ coax. This Pasternack type N male to SSMC plug right angle cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm SSMC for connector 2. type N to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male type N to plug SSMC right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4489 N type male to SSMC plug right angle cable assembly is constructed with PE-SR405FLJ coax and the maximum VSWR is 1.5:1.