Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male Right Angle to SSMC Plug Cable Using RG174 Coax with HeatShrink

Product ID: PE3W09054/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100SSMC Plug Connector Crimp/Solder Attachment for LMR-100A, RG188, RG174, PE-C100-LSZH, PE-B100, LMR-100A-FR, RG316Data Icon
PE44675RG174A/UPE45491KitBOM Datasheet

N Male Right Angle to SSMC Plug Cable Using RG174 Coax with HeatShrink

PE3W09054/HS is a N male right angle to SSMC plug cable using RG174 coax. This Pasternack N male right angle to SSMC plug cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SSMC for connector 2. N right angle to SSMC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to plug SSMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09054/HS N male right angle to SSMC plug cable assembly is constructed with RG174 coax.