Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to SSMC Plug Cable Using RG178 Coax

Product ID: PE3C4399

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

N Male to SSMC Plug Cable Using RG178 Coax

PE3C4399 is a type N male to SSMC plug cable using RG178 coax. This Pasternack type N male to SSMC plug cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm SSMC for connector 2.

Our male N type to plug SSMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4399 type N male to SSMC plug cable assembly is constructed with RG178 coax and the maximum VSWR is 1.5:1.