N Male Low PIM Connector Clamp/Non-Solder Contact Attachment For 1/2" Superflexible, PE-1/2SFHC
Product ID:
PE44729
Pricing
| Quantity | Price |
| 1-24 | $100.99 |
| 25-49 | $95.94 |
| 50-99 | $90.89 |
| 100-249 | $86.85 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 94

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | N |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Non-Solder Contact |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | 1/2 inch Helical |
| Interface Type 2 | 1/2 inch Superflexible |
| Interface Type 3 | PE-1/2 Helical |
| Interface Type 4 | PE-1/2SFHC |
Description
N Male Low PIM Connector Clamp/Non-Solder Contact Attachment For 1/2" Superflexible, PE-1/2SFHC
PE44729 type N male coaxial connector has an interface type of 1/2 inch Helical, 1/2 inch Superflexible, PE-1/2 Helical, PE-1/2SFHC and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/non-solder contact as an attachment method. Our male N type coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack type N male coaxial connector has a TPX dielectric type and a VSWR of 1.1. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our PE44729 type N connector uses spring copper contact and a nickel plating material. This type N male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male type N connector will ship the same day as purchased. Our type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table