Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Right Angle Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402

Product ID: PE44703

Pricing

QuantityPrice
1-24$46.09
25-49$43.79
50-99$41.48
100-249$39.64
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 185
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Polarity Standard
Connector Series N
Connector Gender Male
Impedance 50 Ohm
Body Style Right Angle
Attachment Method Solder/Solder
Mount Method None
Minimum Frequency DC
Maximum Frequency 8 GHz
Interface Type 1 PE-SR402AL
Interface Type 2 PE-SR402FL
Interface Type 3 PE-SR402FLJ
Interface Type 4 PE-SR402TN
Interface Type 5 RG402

Description

N Male Right Angle Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402

PE44703 type N male right angle coaxial connector has an interface type of PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact solder/solder as an attachment method. Our male type N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 8 GHz.

The Pasternack right angle type N male coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE44703 type Nright angle connector uses brass contact. This N type male right angle coaxial RF connector is REACH compliant.

This Pasternack right angle male N type connector will ship the same day as purchased. Our type N right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.