Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Male Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

Product ID: PE4504

Pricing

QuantityPrice
1-24$75.99
25-49$72.19
50-99$68.39
100-249$65.35
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 49
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency1.5 GHz
Interface Type 1Solder Cup

Description

75 Ohm N Male Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

PE4504 type N male 4 hole flange terminal connector has an interface type of solder cup and a 75 Ohm impedance. Pasternack type N male 4 hole flange connector uses shield/contact solder as an attachment method. Our male N type terminal connector provides a minimum frequency of DC and a maximum frequency of 1.5 GHz.

The Pasternack type N male 4 hole flange terminal connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack type N terminal connector has a brass body with nickel plating. Our PE4504 type N connector uses brass contact. This type N male 4 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack male type N 4 hole flange connector will ship the same day as purchased. Our 4 hole flange N type male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.