N Male to Straight Cut Lead Cable Using LMR-240-UF Coax
Product ID:
PE3C4677
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | Straight Cut Lead |
Connector Gender 2 | Hermaphroditic |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
RF Cable Part Number | LMR-240-UF |
RF Cable Type | LMR-240-UF |
RF Cable Impedance | 50 Ohm |
Description
N Male to Straight Cut Lead Cable Using LMR-240-UF Coax
PE3C4677 is a N type male to straight cut lead hermaphroditic cable using LMR-240-UF coax. This Pasternack type N male to straight cut lead hermaphroditic cable assembly uses a 50 Ohm type N for connector 1 and a straight cut lead for connector 2.
Our male N type to hermaphroditic straight cut lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4677 type N male to straight cut lead hermaphroditic cable assembly is constructed with LMR-240-UF coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.