Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to Straight Cut Lead Cable Using LMR-400-DB Coax

Product ID: PE3C4781

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberLMR-400-DB
RF Cable TypeLMR-400-DB
RF Cable Impedance50 Ohm

Description

N Male to Straight Cut Lead Cable Using LMR-400-DB Coax

PE3C4781 is a type N male to straight cut lead hermaphroditic cable using LMR-400-DB coax. This Pasternack type N male to straight cut lead hermaphroditic cable assembly uses a 50 Ohm N type for connector 1 and a straight cut lead for connector 2.

Our male N type to hermaphroditic straight cut lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4781 type N male to straight cut lead hermaphroditic cable assembly is constructed with LMR-400-DB coax.

* LMR™ is a trademark of Times Microwave Systems.