N to Straight Cut Lead Cable Using LMR-600 Coax

Product ID: PE3C2849

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberLMR-600
RF Cable TypeLMR-600
RF Cable Impedance50 Ohm

Description

N to Straight Cut Lead Cable Using LMR-600 Coax

PE3C2849 is a to cable using LMR-600 coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2849 to cable assembly is constructed with LMR-600 coax.

* LMR™ is a trademark of Times Microwave Systems.