To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Male to Straight Cut Lead Cable Using 1/4 inch Superflexible Coax

Product ID: PE3C2897

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberPE-1/4SFHC
RF Cable Type1/4" Superflexible
RF Cable Impedance50 Ohm

Description

N Male to Straight Cut Lead Cable Using 1/4 inch S

PE3C2897 is a N male to cable using 1/4" Superflexible coax. This Pasternack N male to cable assembly uses a 50 Ohm N for connector 1 and a for connector 2.

Our male N to cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C2897 N male to cable assembly is constructed with 1/4" Superflexible coax.