In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N to Straight Cut Lead Cable Using RG223 Coax

Product ID: PE3579/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

N to Straight Cut Lead Cable Using RG223 Coax

PE3579/HS is a N male to cable using RG223 coax. This Pasternack N male to cable assembly uses a 50 Ohm N for connector 1 and a for connector 2.

Our male N to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3579/HS N male to cable assembly is constructed with RG223 coax.