Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Low PIM Connector Clamp/Solder Attachment for TCOM-240, TCOM-240-FR, LMR-240, LMR-240-DB, LMR-240-FR, LMR-240-UF, LMR-LW240

Product ID: TCP-240-NMC-LP

Pricing

QuantityPrice
1-4$43.70
5-9$42.83
10-24$41.95
25-99$41.08
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1TCOM-240
Interface Type 2TCOM-240-FR
Interface Type 3LMR-240
Interface Type 4LMR-240-DB
Interface Type 5LMR-240-FR
Interface Type 6LMR-240-UF
Interface Type 7LMR-LW240
Interface Type 8PE-C240

Description