Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Low PIM Connector Clamp/Solder Attachment for TCOM-600, TCOM-600-FR, LMR-600, LMR-600-DB, LMR-600-FR, LMR-600-UF, LMR-LW600

Product ID: TCP-600-NMC-LP

Pricing

QuantityPrice
1-4$100.52
5-9$98.51
10-24$96.50
25-99$94.49
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1TCOM-600
Interface Type 2TCOM-600-FR
Interface Type 3LMR-600
Interface Type 4LMR-600-DB
Interface Type 5LMR-600-FR
Interface Type 6LMR-600-UF
Interface Type 7LMR-LW600
Interface Type 8PE-C600

Description