In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Male to TNC Female Bulkhead Low Loss Cable Using PE-P142LL Coax, RoHS

Product ID: PE3C2276

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberPE-P142LL
RF Cable TypePE-P142LL
RF Cable Impedance50

Description

N Male to TNC Female Bulkhead Low Loss Cable Using PE-P142LL Coax, RoHS

PE3C2276 is a type N male to TNC female bulkhead cable using PE-P142LL coax. This Pasternack type N male to TNC female bulkhead cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm TNC for connector 2.

Our male type N to female TNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2276 type N male to TNC female bulkhead cable assembly is constructed with PE-P142LL coax and the maximum VSWR is 1.4:1.