Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to TNC Male Cable 36 Inch Length Using PE-C240 Coax

Product ID: PE36958-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$74.19
25-49$70.48
50-99$66.77
100-249$63.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C240
RF Cable TypePE-C240
RF Cable Impedance50 Ohm
Length36 inches

Description

N Male to TNC Male Cable 36 Inch Length Using PE-C240 Coax

The PE36958-36 is a N male to TNC male cable assembly designed for between-series RF interconnects, offering 50 Ohm impedance with PE-C240 coax. It links N and TNC interfaces in RF benches, installed systems, and general electronics integration where standard male connectors are required. Brass connector bodies and gold-plated brass contacts support reliable mating, while the flexible low loss cable uses a PE jacket.

Pasternack RF coax low loss cable assembly is built with N type cable connection on one end and TNC cable connection on the other. Our low loss type N to TNC cable assemblies have a male gender on end 1 and male on end 2. This N type to TNC cable is a male to male coax assembly, PE36958-36, can also be known as a low loss type N plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to TNC plug cable assembly PE36958-36 is built with PE-C240 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this type N male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE36958-36 can also be used in the other direction and will be TNC male to type N male cable assembly if the opposite connectivity is required.

Low loss type N plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to TNC cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to TNC male cable 36 inch length using PE-C240 coax.

Frequently Asked Questions

What is the PE36958-36 RF cable assembly?

The PE36958-36 is a between-series RF cable assembly that connects an N male interface to a TNC male interface. It uses PE-C240 flexible coax, carries 50 Ohm impedance, and features straight connectors with brass bodies and gold-plated brass contacts. Engineers use this cable when equipment on the same system requires different connector families at each end. That makes it useful for bench integration, installed RF assemblies, and general electronics setups that need a direct N-to-TNC connection.

When would I use an N male to TNC male cable?

An N male to TNC male cable like PE36958-36 is used when two RF devices have different connector series. It provides a 50 Ohm interconnect using low loss PE-C240 coax, so the cable fits systems built around standard impedance components. Engineers often choose this style during equipment integration, lab setup changes, or replacement of legacy interconnects. It is especially useful when one device uses an N port and the mating device uses a TNC interface.

Is PE36958-36 suitable for RF test and system integration work?

Yes, the PE36958-36 is suitable for RF test and system integration work where flexible between-series cabling is required. Its straight N male and TNC male connectors simplify direct hookups, while the PE-C240 low loss cable supports practical routing on benches and in enclosures. Test engineers use assemblies like this to connect instruments, radios, and subassemblies that do not share the same connector family. System integrators also use it to standardize 50 Ohm connections across mixed-interface hardware.

What construction details make PE36958-36 useful in installed RF assemblies?

The PE36958-36 is built with brass connector bodies, brass contacts with gold plating, and a flexible PE-C240 coax construction. Those materials support reliable connector mating and cable handling, while the PE jacket helps the assembly fit routine routing needs in electronic systems. Installed RF assemblies benefit from this combination when they need a manageable cable with standard N and TNC male ends. The low loss design also supports applications where signal path efficiency matters in everyday system interconnects.