Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Male to TNC Male Cable Using RG213 Coax with HeatShrink

Product ID: PE3C4387/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm

Description

N Male to TNC Male Cable Using RG213 Coax with HeatShrink

PE3C4387/HS is a N type male to TNC male cable using RG213 coax. This Pasternack type N male to TNC male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm TNC for connector 2.

Our male type N to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4387/HS type N male to TNC male cable assembly is constructed with RG213 coax and the maximum VSWR is 1.4:1.