Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity N Male to Reverse Polarity TNC Male Cable Using RG214 Coax

Product ID: PE3W08455
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP N Male Connector Crimp/Solder Attachment For RG214, RG393RP TNC Male Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393Data Icon
PE44474RG214/UPE4661KitBOM Datasheet

Reverse Polarity N Male to Reverse Polarity TNC Male Cable Using RG214 Coax

PE3W08455 is a reverse polarity N male to reverse polarity TNC male cable using RG214 coax. This Pasternack reverse polarity N male to reverse polarity TNC male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm TNC for connector 2.

Our reverse polarity male N to reverse polarity male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08455 N reverse polarity male to TNC reverse polarity male cable assembly is constructed with RG214 coax.