Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to Reverse Polarity TNC Male Cable 12 Inch Length Using RG223 Coax

Product ID: PE35245-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$52.79
25-49$50.15
50-99$47.51
100-249$45.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male to Reverse Polarity TNC Male Cable 12 Inch Length Using RG223 Coax

The PE35245-12 is a N male to reverse polarity TNC male cable designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 11 GHz operation. It connects N and reverse polarity TNC interfaces in integrated RF systems, bench setups, and equipment links that need flexible RG223/U coax. Brass connector bodies and contacts, Teflon dielectrics, and a PVC jacket support reliable cable performance across standard 50 Ohm signal paths.

Pasternack RF coax cable assembly is built with type N cable connection on one end and reverse polarity TNC cable connection on the other. Our N type to reverse polarity TNC cable assemblies have a male gender on end 1 and male on end 2. This type N to reverse polarity TNC cable is a male to male coax assembly, PE35245-12, can also be known as a type N plug to reverse polarity TNC plug cable assembly and will be shipped same-day as it is purchased.

N type plug to reverse polarity TNC plug cable assembly PE35245-12 is built with RG223 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency type N male to reverse polarity TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35245-12 can also be used in the other direction and will be reverse polarity TNC male to N type male cable assembly if the opposite connectivity is required.

Type N plug to TNC reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to TNC cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to reverse polarity TNC male cable 12 inch length using RG223 coax.

Frequently Asked Questions

What is the PE35245-12 RF cable assembly used for?

The PE35245-12 is a between-series RF cable assembly used to connect equipment with N male and reverse polarity TNC male interfaces. It uses RG223/U flexible coax, supports 50 Ohm impedance, and operates from DC to 11 GHz. Engineers use it in bench setups, integrated RF systems, and communications hardware that need mixed connector interfaces. Its straight connector geometry and flexible cable design make routing easier in test stations and installed electronic assemblies.

When would I use an N male to reverse polarity TNC male cable?

You would use an N male to reverse polarity TNC male cable when two RF devices have different connector families. The PE35245-12 provides a 50 Ohm link using RG223/U coax and supports operation from DC to 11 GHz. This is common in system integration, lab interconnects, and equipment upgrades where existing ports cannot be changed. A ready-made assembly saves build time and helps maintain consistent interface compatibility across connected subsystems.

Is the PE35245-12 suitable for general RF and electronics integration?

The PE35245-12 is suitable for general RF and electronics integration where a flexible between-series cable is required. It combines N male and reverse polarity TNC male connectors with RG223/U coax in a 50 Ohm assembly. Engineers use this style of cable to join instruments, subsystems, and enclosures that have mixed RF connector standards. Its DC to 11 GHz range supports many everyday microwave and broadband interconnect tasks in development and deployed equipment.

Why choose an RG223/U cable assembly for mixed RF connector interfaces?

An RG223/U cable assembly is useful when mixed RF connector interfaces need a flexible, preterminated cable solution. The PE35245-12 pairs that coax with brass connectors, Teflon dielectrics, and a 50 Ohm design for broadband use. This helps engineers connect unlike ports without building a custom cable from separate components and tooling. It is especially practical for prototypes, bench validation, and equipment maintenance where quick integration matters.