Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to TNC Male Cable 12 Inch Length Using RG316 Coax

Product ID: PE3989-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$83.09
25-49$78.94
50-99$74.78
100-249$71.46
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male to TNC Male Cable 12 Inch Length Using RG316 Coax

The PE3989-12 is an N male to TNC male cable assembly designed for RG316/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects N and TNC interfaces in RF system integration, lab setups, and general electronic assemblies that require flexible between-series interconnects. Brass connector bodies, gold-plated brass contacts, Teflon dielectrics, and an FEP jacket support reliable cable performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with type N cable connection on one end and TNC cable connection on the other. Our type N to TNC cable assemblies have a male gender on end 1 and male on end 2. This N type to TNC cable is a male to male coax assembly, PE3989-12, can also be known as a type N plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to TNC plug cable assembly PE3989-12 is built with RG316 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency type N male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3989-12 can also be used in the other direction and will be TNC male to type N male cable assembly if the opposite connectivity is required.

Type N plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to TNC cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to TNC male cable 12 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3989-12 RF cable assembly used for?

The PE3989-12 is an N male to TNC male cable assembly used to connect unlike 50 Ohm RF interfaces in one signal path. It uses RG316/U coax, straight male connectors on both ends, and supports DC to 1 GHz operation with 1.4:1 maximum VSWR. Engineers use it in bench setups, communications hardware, and general RF system integration where N and TNC ports must be linked. This between-series cable helps avoid stacked adapters and provides a flexible interconnect for low-frequency RF assemblies.

When would I use an N male to TNC male cable instead of an adapter?

An N male to TNC male cable like the PE3989-12 is used when equipment needs interface conversion with routing flexibility between connection points. It combines RG316/U coax, 50 Ohm impedance, and straight connectors to span distance while maintaining a defined RF cable assembly format. Test benches and integrated enclosures often need more reach than a rigid adapter can provide between two ports. Using a cable assembly can also reduce mechanical strain on connectors compared with hanging a rigid adapter from a panel port.

Is the PE3989-12 compatible with standard 50 Ohm N and TNC interfaces?

The PE3989-12 is built for standard 50 Ohm N and TNC interfaces, making it suitable for systems that use those common connector formats. Its connector 1 is an N male and connector 2 is a TNC male, with both sides specified as standard polarity and standard connection method. Engineers commonly select this cable when connecting instruments, modules, or assemblies that share 50 Ohm impedance but use different connector series. It is intended for between-series interoperability, not for mating with reverse-polarity or mismatched impedance connector designs.

What construction details make the PE3989-12 suitable for RF bench and system use?

The PE3989-12 is constructed for practical RF interconnect use with brass connector bodies, gold-plated brass contacts, Teflon dielectrics, and an FEP jacket. Those materials pair with RG316/U coax to create a flexible cable assembly for repeated handling in labs and installed equipment. Engineers use this combination where clean low-frequency signal transfer and manageable cable routing are required between N and TNC interfaces. The straight connector format and 1.4:1 maximum VSWR also support predictable integration in general RF and electronics applications.