Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to TNC Male Cable 60 Inch Length Using RG393 Coax, RoHS

Product ID: PE3982LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$169.99
25-49$161.49
50-99$152.99
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm
Length60 inches

Description

N Male to TNC Male Cable 60 Inch Length Using RG393 Coax, RoHS

The PE3982LF-60 is a N male to TNC male RF cable designed for between-series interconnects, offering 50 Ohm impedance and DC to 11 GHz operation. It links N and TNC interfaces in RF and electronic system integration where flexible routing supports bench setups and installed equipment. Brass connector bodies with gold-plated brass contacts, Teflon dielectrics, and RG393/U coax support 1.4:1 maximum VSWR performance.

Pasternack RF coax cable assembly is built with type N cable connection on one end and TNC cable connection on the other. Our N type to TNC cable assemblies have a male gender on end 1 and male on end 2. This type N to TNC cable is a male to male coax assembly, PE3982LF-60, can also be known as a type N plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

N type plug to TNC plug cable assembly PE3982LF-60 is built with RG393 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency N type male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3982LF-60 can also be used in the other direction and will be TNC male to type N male cable assembly if the opposite connectivity is required.

Type N plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to TNC cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to TNC male cable 60 inch length using RG393 coax, RoHS.

Frequently Asked Questions

What is the PE3982LF-60 RF cable assembly?

The PE3982LF-60 is a between-series RF cable assembly that connects an N male interface to a TNC male interface. It uses RG393/U flexible coax, supports 50 Ohm impedance, and operates from DC to 11 GHz. Engineers use this cable when equipment or test hardware has dissimilar connector families that still require a controlled impedance path. Its straight connectors, standard polarity, and 1.4:1 maximum VSWR make it suitable for general RF and electronic system integration.

When would I use an N male to TNC male cable?

An N male to TNC male cable is used when one device has an N connector and the mating device has a TNC connector. The PE3982LF-60 provides that transition in a single 50 Ohm assembly using RG393/U flexible coax and straight connectors. This is common in lab benches, subsystem integration, and communications equipment where connector families vary across modules. Using a finished cable assembly reduces extra adapters and simplifies routing between installed components and temporary test setups.

Is the PE3982LF-60 suitable for RF test setups?

The PE3982LF-60 is suitable for RF test setups that need a flexible cable assembly with N and TNC male connectors. It covers DC to 11 GHz, uses 50 Ohm RG393/U coax, and is specified with 1.4:1 maximum VSWR. These characteristics support bench interconnects between instruments, fixtures, and subsystems that use different connector series. Its flexible construction also helps technicians route the cable around nearby hardware without forcing a rigid connection path.

Why choose RG393/U coax for a cable assembly like PE3982LF-60?

RG393/U coax is chosen for assemblies like PE3982LF-60 when engineers need a flexible 50 Ohm cable for RF interconnect work. In this assembly, it pairs with brass connectors, gold-plated brass contacts, FEP jacket material, and PTFE or Teflon dielectric materials. That combination supports reliable routing in benches and installed equipment where mechanical flexibility and controlled impedance both matter. It is a practical option for general RF and electronics integration that must bridge N and TNC interfaces cleanly.