Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to 4.3-10 Female Cable Using SPP-250-LLPL Coax

Product ID: PE3C5837

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


4.3-10 Female Connector Solder Attachment for SPP-250-LLPL, Low PIMLow Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket SuperflexibleN Male Low PIM Connector Solder Attachment for SPP-250-LLPL, SPO-250, SPF-250Data Icon
PE45417SPP-250-LLPLPE45427KitBOM Datasheet

4.3-10 Female to N Male Cable Using SPP-250-LLPL Coax, LF Solder

PE3C5837 is a 4.3-10 female to N male cable using SPP-250-LLPL coax. This Pasternack 4.3-10 female to N male cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm N for connector 2.

Our female 4.3-10 to male N cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C5837 4.3-10 female to N male cable assembly is constructed with SPP-250-LLPL coax.