Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Type N Male to Type N Female Cable Assemblies

Pasternack Enterprises type N male to type N female cable assembly product line offers 815 custom and standard products that use Flexible, Formable or Semirigid coax cable. Type N male to type N female assemblies are manufactured with 37 different cable types and 18 unique type N connectors. Our type N male to type N female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N male to type N female cable assemblies are built with 111 different cable and connector combinations. Our customers may choose the type N male to type N female cable assemblies with any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching is available.

Our manufacturing facility certified to ISO 9001:2015 ships type N male to type N female cable assemblies the same day from the deepest, broadest inventory of microwave and RF components in stock. Excellent technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant