Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Male to N Female Cable Using TFT-402 Coax with HeatShrink

Product ID: PE3C7969/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-402
RF Cable TypeTFT-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-NM-LPTFT-402TC-402-NF-LPKitBOM Datasheet

N Male to N Female Cable Using TFT-402 Coax with HeatShrink

PE3C7969/HS is a N male to N female cable using TFT-402 coax. This Pasternack N male to N female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.

Our male N to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C7969/HS N male to N female cable assembly is constructed with TFT-402 coax.