Radio frequency assembly plenum N male to N male low loss cable using LMR-600-LLPX coax with Times Microwave components from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality, such as laboratory RF test and measurement, rugged and designed for defense/military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The plenum N male to N male low loss cable using LMR-600-LLPX coax with Times Microwave components, like our other Pasternack coaxial cable assemblies, will ship the same day, and any custom type N to type N cable assembly orders will the ship same business day as well.
Pasternack RF coax low loss cable assembly is built with a type N cable connection on one end and a type N cable connection on the other. Our low loss a type N to a type N cable assembly has male gender on end 1 and male on end 2. PE3C10288 can also be known as a low loss type N plug to type N plug cable assembly and will be shipped the same day as it is purchased. This RF cable assembly with a 0.5-inch diameter has copper clad aluminum as the cable's inner conducting material and PTFE dielectric type.
Our PE3C10288 RF cable has a Fluoropolymer jacket of 0.565-inch diameter. This radio frequency cable assembly can withstand temperatures ranging from -40 to 125 degrees C. The RF cable has an in-series connection. This cable assembly has a typical propagation velocity of 76% and a minimum RF shielding of 90 dB.
The Pasternack type N cable assembly is manufactured with type N to type N cable connectors and has a 50 Ohm impedance. This RF cable assembly features 4000 Vdc max DC voltage. Both the connectors have a crimp/non-solder contact attachment method and a brass body with tri-metal plating. Additional dimensions, specifications and CAD drawings for this low loss RF cable are available on our downloadable PDF datasheet.
Low loss type N plug to type N plug cable assembly is just one of more than one million in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component interconnection and more for RF test & measurement labs, rugged and MIL-STD designed military/defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For further information on similar products, our expert technical support and trained sales team can get you the ideal type N to type N low loss RF cable assembly as per your requirements.
LMR® is a registered trademark of Times Microwave Systems.