Radio frequency assembly N male to N male low loss cable using LMR-100 coax with heatshrink from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality, such as laboratory RF test and measurement, rugged and designed for defense/military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The N male to N male low loss cable using LMR-100 coax with heatshrink, like our other Pasternack coaxial cable assemblies, will ship the same day, and any custom type N to type N cable assembly orders will ship the same business day as well.
Pasternack RF coax low loss cable assembly is built with a type N cable connection on one end and a type N cable connection on the other. Our low loss type N to type N cable assembly has a male gender on end 1 and a male on end 2. PE3W00759/HS can also be known as a low loss type N plug to type N plug cable assembly and will be shipped the same day as it is purchased. This flexible RF cable assembly with a 0.5-inch diameter has copper clad steel as the cable's inner conducting material and PE dielectric type.
This cable assembly employs durable and flexible materials, and with a 1-inch bend radius, it can withstand repetitive movements, ensuring reliable performance over extended periods. Our PE3W00759/HS RF cable has a PVC jacket of 0.110-inch diameter. The flexible RF cable has an in-series connection. This cable assembly has a typical propagation velocity of 66% and a minimum RF shielding of 90 dB.
Type N plug to type N plug cable assembly PE3W00759/HS is built with LMR-100A which is a flexible coax type. The Pasternack flexible type N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance, and is double shielded. Both the connectors have a clamp/solder attachment method and a brass body with nickel plating. Additional dimensions, specifications and CAD drawings for this low loss RF cable are available on our downloadable PDF datasheet.
Low loss type N plug to type N plug cable assembly is just one of more than one million in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship on the same day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component interconnection and more for RF test & measurement labs, rugged and MIL-STD designed military/defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For further information on similar products, our expert technical support and trained sales team can get you the ideal type N to type N low loss RF cable assembly as per your requirements.
LMR® is a registered trademark of Times Microwave Systems.