Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N Male to QN Male Right Angle Cable Assemblies

Pasternack Enterprises type N male to QN male right angle cable assembly product line offers 32 standard and custom designs that use Flexible coax cable. Type N male to QN male right angle assemblies are built with 4 different cable types and 3 unique type N connectors. Our type N male to QN male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N male to QN male right angle cable assemblies are built with 4 unique cable and connector combinations. You can select the type N male to QN male right angle cable assemblies that have any of the following characteristics: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.

The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships type N male to QN male right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave components in stock. Exceptional technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant