N Male to Straight Cut Lead Cable Using LMR-600 Coax
Product ID:
PE3C2849
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | N |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | Straight Cut Lead |
| Connector 2 Gender | Hermaphroditic |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Tri-Metal |
| RF Cable Part Number | LMR-600 |
| RF Cable Type | LMR-600 |
| RF Cable Impedance | 50 Ohm |
Description
N Male to Straight Cut Lead Low Loss Cable Using LMR-600 Coax with Times Microwave Components
Radio frequency assembly N male to straight cut lead low loss cable using LMR-600 coax with Times Microwave components from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The N male to straight cut lead low loss cable using LMR-600 coax with Times Microwave components, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type N to straight cut lead cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with N type cable connection on one end and straight cut lead cable connection on the other. Our low loss type N to straight cut lead cable assemblies have a male gender on end 1 and sexless on end 2. PE3C2849 can also be known as a low loss type N plug to straight cut lead sexless cable assembly and will be shipped same-day as it is purchased.
N type plug to straight cut lead sexless cable assembly PE3C2849 is built with LMR-600 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to straight cut lead cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this type N male to straight cut lead sexless cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C2849 can also be used in the other direction and will be straight cut lead sexless to N type male cable assembly if the opposite connectivity is required.
Low loss type N plug to straight cut lead sexless cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to straight cut lead cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to straight cut lead low loss cable using LMR-600 coax with Times Microwave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table