Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to TNC Male Cable Using LMR-240-FR Coax , LF Solder

Product ID: PE3W14648LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-FR
RF Cable TypeLMR-240-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Connector Crimp/Solder Attachment for LMR-240, PE-C240Low Loss Flexible LMR-240-FR Outdoor Rated Coax Cable Double Shielded with Black FRPE Jacket Fire RatedTNC Male Connector Crimp/Solder Attachment for LMR-240, PE-C240Data Icon
TC-240-NMH-XLMR-240-FRTC-240-TM-XKitBOM Datasheet

N Male to TNC Male Cable Using LMR-240-FR Coax, LF Solder

PE3W14648LF is a N male to TNC male cable using LMR-240-FR coax. This Pasternack N male to TNC male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm TNC for connector 2.

Our male N to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14648LF N male to TNC male cable assembly is constructed with LMR-240-FR coax.

* LMR™ is a trademark of Times Microwave Systems.