Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Male to UHF Male Cable Using LMR-400 Coax with HeatShrink

Product ID: PE3C2650/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4550LMR-400PE44054KitBOM Datasheet

N Male to UHF Male Cable Using LMR-400 Coax with HeatShrink

PE3C2650/HS is a N male to UHF male cable using LMR-400 coax. This Pasternack N male to UHF male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm UHF for connector 2.

Our male N to male UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2650/HS N male to UHF male cable assembly is constructed with LMR-400 coax.

* LMR™ is a trademark of Times Microwave Systems.