Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to UHF Male Cable Using LMR-400-UF Coax with Double HeatShrink

Product ID: PE3C1860/HS2

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-400-UF
RF Cable TypeLMR-400-UF
RF Cable Impedance50

Description

N Male to UHF Male Cable Using LMR-400-UF Coax with Double HeatShrink

PE3C1860/HS2 is a type N male to UHF male cable using LMR-400-UF coax. This Pasternack N type male to UHF male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm UHF for connector 2.

Our male type N to male UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C1860/HS2 type N male to UHF male cable assembly is constructed with LMR-400-UF coax.

* LMR™ is a trademark of Times Microwave Systems.