Over 100 New Varieties of SMP and Mini SMP Connectors Up to 65 GHz Offered by Pasternack
Irvine, CA - Pasternack Enterprises, Inc., an industry leading manufacturer and supplier of RF, microwave and millimeter wave products, expands inventory of
SMP and mini SMP connectors
, specially designed for many wireless and military applications including high density interconnect modules, radar equipment, wireless base stations and medical lab equipment.
Pasternack’s new SMP and mini-SMP (also referred to as SMPM) connectors are miniaturized push-on interconnects commonly used in high density, blind-mate systems that can operate up to 65 GHz. Standard
SMP connectors
are offered in a high frequency 40 GHz version as well as a low frequency 8 GHz version, while the mini SMP connectors will operate up to 65 GHz. This product release from Pasternack includes over 100 unique connectors in eight different SMP connector configurations including coaxial SMPs, PCB mounted SMPs, non-sealed and hermetically sealed SMP terminals, SMP shrouds, coaxial mini SMPs, PCB mounted mini SMPs, and hermetically sealed mini SMP connectors.
Many of Pasternack’s SMP and
mini SMP connectors
are in smooth bore, limited detent and full detent versions. These SMP connector designs allow for varying degrees of mating engagement force and de-mating disengagement force. Full detent is useful when a positive lock and retention is needed under demanding environmental conditions. Limited detent and smooth bore SMP and SMPM connector versions help when many mates and de-mates are required. They reduce the risk of damage to circuit boards by decreasing the amount of force required when mating and de-mating a connector pair. These SMP and mini-SMP connectors are fully compatible and mate-able with Corning Gilbert GPO™ and GPPO™ connectors.
“SMP connectors continue to be popular options for use in many military and commercial products. Our customers will benefit from this newly expanded variety of in-stock SMP and Mini-SMP products,” says Steve Ellis, Interconnect Product Manager at Pasternack Enterprises, Inc.
The new SMP and mini SMP connectors from Pasternack are in-stock and available now. You can browse the entire offering by visiting
https://www.pasternack.com/pages/Featured_Products/smp-and-mini-smp-connectors.htm
. Pasternack can be contacted at +1-949-261-1920.
###
About Pasternack Enterprises, Inc.
A leader in RF products since 1972, Pasternack is an ISO 9001:2008 certified manufacturer and supplier that offers the industry’s largest selection of passive and active RF, microwave and millimeter wave products available for same-day shipping.
Press Contact:
Shaun Gameroz
Pasternack Enterprises, Inc.
17802 Fitch
Irvine, CA 92614
(949) 261-1920
Back