Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
NewInput-Protected Low-Noise Amplifiers Handle RF Input Power Levels up to 1 Watt CW without DamageIRVINE, Calif. –Pasternack, an Infinite Electronics brand, and a leading provider of RF, microwave and millimeter wave products, has released a new line of input-protected low-noise amplifiers (LNA’s) with no damage up to +30 dBm CW input power that are ideal for radar systems, EW applications, military/microwave radios, wireless and satellite communications and test instrumentation.Pasternack’s new line of input-protected low-noise amplifiers consists of 12 different models that cover a broad range of frequency bands from 10 MHz to 3.5 GHz. These designs exhibit typical performance that includes low noise figure levels from 0.8 to 1.6 dB, high-small signal gain ranging from 25 to 40 dB, and low VSWR levels from 1.3:1 to 1.5:1. This performance is achieved through the use of hybrid MIC designs that incorporate PIN diode limiter circuitry and Enhancement mode (Emode) GaAs pHEMT semiconductor devices. These amplifiers operate with a bias voltage of +12V typical over the temperature range of -40°C to +85°C. The 50 Ohm, SMA connectorized modules are unconditionally stable, include built-involtage regulation and have DC blocking capacitors on the RF ports.“The robust performance of these LNA’s is desirable in maintaining receiver sensitivity over a wide range of RF input signal levels for applications that may involve radar systems, test instrumentation and wireless and satellite communications. All models are in-stock and available for urgent demands with no minimum order quantity required,” said Tim Galla, Product Manager.Pasternack’s new input-protected low-noise amplifiers are in stock and ready for immediate shipment with no minimum order quantity. For detailed information on these products, please visit https://www.pasternack.com/pages/Featured_Products/input-protected-low-noise-amplifiers.html?utm_source=Pasternack&utm_medium=Press-Release&utm_campaign=Low-Noise-Amplifiers-2019For inquiries, Pasternack can be contacted at+1-949-261-1920.About Pasternack:A leader in RF products since 1972, Pasternack is an ISO 9001:2008 certified manufacturer and supplier offering the industry’s largest selection of active and passive RF, microwave and millimeter wave products available for same-day shipping. Pasternack is an Infinite Electronics brand.