New Yagi Antennas Operate at 400 MHz or 900 MHz and Can Withstand Sustained Winds up to 200 mph
IRVINE, Calif.
– Pasternack, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter wave products, has just launched a new line of Yagi antennas that are ideal for use in utility, energy, SCADA, LoRa and RFID inventory tracking applications.
Pasternack’s line of
Yagi antennas
includes 5 new models that are specially designed for customers deploying wireless networks in rugged, outdoor conditions. These antennas operate at either 400 MHz or 900 MHz with gain ranging from 7 dBi to 13 dBi and are constructed of aircraft-quality aluminum. These antennas feature a ruggedized, fully welded, black powder coated construction and are designed to sustain high winds up to 200 mph as well as icing conditions.
“Our new Yagi antennas were designed for use in demanding, outdoor wireless networks where lower frequencies are typically used, such as SCADA, RFID, wastewater, and oil and gas installations. These antennas are also ruggedized with a fully welded design and powder coating to withstand the harshest conditions,” said Kevin Hietpas, Product Line Manager.
Pasternack’s
400 MHz and 900 MHz Yagi Antennas
are in-stock and available for immediate shipping with no minimum order quantity (MOQ) required.
For inquiries, Pasternack can be contacted at +1-949-261-1920.
About Pasternack:
A leader in RF products since 1972, Pasternack is an ISO 9001:2015 certified manufacturer and supplier offering the industry’s largest selection of active and passive RF, microwave, and millimeter wave products available for same-day shipping. Pasternack is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies, and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, Aiconics, KP Performance Antennas, PolyPhaser, Transtector, RadioWaves, ShowMeCables, INC Installs and Integra Optics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.
Press Contact:
Peter McNeil
Pasternack
17792 Fitch
Irvine, CA 92614
(978) 682-6936
Back