Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
Reliable Signal Integrity and Durability for Demanding RFTest Environments
IRVINE, Calif. – Pasternack, an Infinite Electronicsbrand and a leading provider of RF, microwave and millimeter-wave products, hasannounced the launch of their new 1.0mm test cable assemblies.
These cables are engineered to deliver exceptionalperformance in high-frequency environments up to 110 GHz, addressing thecritical needs of industries such as telecommunications, aerospace, anddefense, where precision and durability are paramount. The new line is designedfor rigorous testing applications, offering unparalleled signal clarity androbust performance even in the most challenging conditions.
Each 1.0mm test cable features a rugged armored coaxialdesign that withstands temperatures from -55°C to 125°C, ensuring resilience inextreme testing environments. With ultra-low insertion loss and stable phaseperformance, these cables minimize signal interference, making them ideal forapplications where maintaining signal integrity is essential.
“Our new 1.0mm test cable assemblies represent an idealsolution for engineers and technicians who require dependable, testingsolutions up to 110 GHz,” said Amar Ganwani, Senior Product Line Manager.
Pasternack’s new 1.0mmtest cable assemblies are in-stock and available for same-day shipping.
For inquiries, contact Pasternack at +1-949-261-1920.
About Pasternack:
A leader in RF products since 1972, Pasternack is an ISO9001:2015 certified manufacturer and supplier offering the industry’s largestselection of active and passive RF, microwave, and millimeter wave productsavailable for same-day shipping. Pasternack is an Infinite Electronics brand.
About Infinite Electronics:
Infinite Electronics operates a global portfolio of leadingin-stock connectivity solution brands. Its brands help propel the world’sinnovators forward by working urgently to provide products, solutions andreal-time support for customers. Backed by Warburg Pincus, Infinite’s brandsserve customers across a wide range of industries with a broad inventoryselection, same-day shipping and 24/7 customer service. Learn more at infiniteelectronics.com.
###
Press Contact:
Peter McNeil
Pasternack
[CM1]@Genesisto provide link please.
[CM2]@Genesisto provide link please.