Pasternack Launches Temperature Compensated Amplifiers
Amplifier Series Covers Broadband and Ultra-Broadband
IRVINE, Calif
. – Pasternack, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products,
has
released a new line of temperature compensated amplifiers covering broadband and ultra-broadband frequencies ranging from 0.5 GHz to 40 GHz.
These high-reliability
temperature compensated amplifiers
are available with and without heatsinks to address multiple precision performance and test-and-measurement applications.
Designs feature integrated voltage regulators covering a DC voltage ranging from +12 Vdc to +15 Vdc and power levels ranging from 15 to 20 dBm.
Pasternack’s new coaxial packaged, temperature compensated amplifiers are designed for high reliability and meet a series ofMIL-STD-202F environmental test conditions for altitude, vibration, humidity and shock. These rugged, military-grade, compact, coaxial packages also utilize MIC thin film and MMIC semiconductor technology.
Additionally, designs incorporate pin diode attenuation circuitry that senses and adjusts broadband gain levels and maintains a minimum gain level of 35 dB over the full operational temperature range of −55 to +85 degrees Celsius.
“Pasternack’s temperature compensated amplifiers can be used for multiple market band applications, including L, S, C, X, Ku, K and Ka bands. These high-reliability, temperature compensated amplifiers are ideal for precision performance and test-and-measurement applications,
”
said Tim Galla, Product Line Manager.
Pasternack's new
temperature compensated amplifiers
are in-stock and ready for immediate shipment with no minimum order quantity. For inquiries, contact Pasternack at +1+949+261-1920.
About Pasternack:
A leader in RF products since 1972, Pasternack is an ISO 9001:2015 certified manufacturer and supplier offering the industry’s largest selection of active and passive RF, microwave, and millimeter wave products available for same-day shipping. Pasternack is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics, PolyPhaser, Transtector, KP Performance Antennas, RadioWaves & Aiconics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.
Press Contact:
Peter McNeil
Pasternack
17792 Fitch
Irvine, Calif. 92614
(978) 682-6936
Back