New Models Deliver Unmatched Performance for Signal Chains that Require High Dynamic Range
IRVINE, Calif
. – Pasternack, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter wave products, has just introduced a new series of variable gain amplifiers to address applications including instrumentation, sensors, radar, wireless communications, automatic gain control loops and more.
Variable gain amplifiers give designers the ability to vary the level of the broadband gain response using a DC voltage control and deliver unmatched performance for signal chains that require high dynamic range.
Pasternack’s 12 new
variable gain amplifiers
offer continuously variable gain control of 20 dB typical over the entire frequency band, which gives designers increased dynamic range and the ability to set signal levels. These new designs incorporate the use of GaAs FET and MMIC fixed-gain modules to provide low-noise figure and medium-output power over the entire frequency band.
“Our new variable gain amplifiers offer continuously variable gain control of 20 dB over the entire frequency band, which results in increased dynamic range and the ability to set signal levels and optimize system level performance. Additionally, their compact integrated assembly design reduces component count and system complexity,” said Tim Galla, Product Line Manager.
These amplifiers are available in rugged mil-grade coaxial packages that support female SMA or 2.92mm connectors and are designed to meet a series of environmental conditions including altitude, vibration, humidity and shock. Additional features include broadband frequencies ranging from 500 MHz to 40 GHz, high gain of 45 dB typical, variable gain control of 20 dB typical with 0 to +5V control voltage, noise figure of 3.5 dB typical, and output P1dB of 10 to 15 dBm typical.
Pasternack’s new
variable gain amplifiers are in-stock
and available for same-day shipping.
For inquiries, Pasternack can be contacted at +1-949-261-1920.
About Pasternack:
A leader in RF products since 1972, Pasternack is an ISO 9001:2015 certified manufacturer and supplier offering the industry’s largest selection of active and passive RF, microwave, and millimeter wave products available for same-day shipping. Pasternack is an Infinite Electronics brand.
About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, ShowMeCables, NavePoint, INC Installs, Integra Optics, PolyPhaser, Transtector, KP Performance Antennas, RadioWaves & Aiconics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.
###
Press Contact:
Peter McNeil
Pasternack
17792 Fitch
Irvine, Calif. 92614
978-682-6936
Back