Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.
Innovative Attenuators Deliver RobustPerformance for High-Frequency Applications
IRVINE,Calif. – Pasternack, an Infinite Electronics brand and a leading provider ofRF, microwave and millimeter-wave products, has announced the launch of itslatest product line: RF fixed attenuators with 3.5 mmconnectors. They aredesigned to meet the demanding requirements of modern RF applications, offeringsuperior performance and reliability.
The new RFfixed attenuators feature a 3.5 mm connectorized design, ensuring robust andreliable connections for high-frequency applications. They can handle maximumpower ratings of up to 2 watts (continuous wave), making them suitable fordemanding RF environments. Specified to operate at frequencies up to 26 GHz,they provide excellent performance for a wide range of high-frequencyapplications. Additionally, they are functional up to 33 GHz, offering enhancedversatility for various RF systems.
Withattenuation levels ranging from 0 to 10 dB, 20 dB, and 30 dB, Pasternack’s RFfixed attenuators cater to a wide range of signal attenuation needs. Theirrobust design and wide frequency range make them an ideal choice for engineersand technicians working on cutting-edge RF systems. These features ensure that theyprovide superior performance and reliability in diverse applications, fromtelecommunications to aerospace and defense.
“The robustdesign and wide frequency range of these RF fixed attenuators make them anexcellent choice for the latest RF systems,” said Product Line Manager StevenPong.
Pasternack’s RF fixed attenuators with 3.5 mmconnectors are in stockand available for same-day shipping. For inquiries, please call +1 (949) 261-1920.
AboutPasternack:
A leader inRF products since 1972, Pasternack is an ISO 9001:2015-certified manufacturerand supplier offering the industry’s largest selection of active and passiveRF, microwave and millimeter-wave products available for same-day shipping.Pasternack is an Infinite Electronics brand.
AboutInfinite Electronics:
Infiniteoperates a global portfolio of leading in-stock connectivity solution brands. Thebrands help propel the world’s innovators forward by working urgently toprovide products, solutions and real-time support for customers. Backed byWarburg Pincus, Infinite’s brands serve customers across a wide range ofindustries with a broad inventory selection, same-day shipping and 24/7customer service. Learn more at infiniteelectronics.com.
###
Press Contact:Peter McNeilPasternack17792 FitchIrvine, Calif. 92614+1 (978) 682-6936