Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
New Line Offers High Power Handling, EnhancedAttenuation up to 50 GHz
IRVINE,Calif. – Pasternack, an Infinite Electronics brand and a leading provider ofRF, microwave and millimeter-wave products, has announced the launch of its newseries of RF fixed attenuators with 2.4 mmconnectors. Theysupport frequencies up to 50 GHz, catering to a variety of demandingtelecommunications and radio frequency applications.
The newlyintroduced RF fixed attenuators can handle maximum power ratings of up to 5watts continuous wave (CW), making them ideal for high-power applications. Theyare available in a range of attenuation levels including 1, 2, 3, 6, 10, 20 and30 dB, allowing precise control over signal strength in complex RF circuits.
The precisionof these components supports optimal performance in test and measurementsetups, satellite communications and broadband telecommunications. Designed fordurability and performance, Pasternack’s fixed attenuators with 2.4 mmconnectors are constructed to meet rigorous industry standards, ensuringreliability and consistency in any application requiring signal reduction.
“Our new RFfixed attenuators meet the growing demand for high-frequency and high-powerapplications,” said Product Line Manager Steven Pong. “They satisfy thestrictest standards for performance and reliability in communications systems.”
Pasternack’s RF fixed attenuators with 2.4 mmconnectors are in stockand available for same-day shipping. For inquiries, please call +1 (949) 261-1920.
AboutPasternack:
A leader inRF products since 1972, Pasternack is an ISO 9001:2015-certified manufacturerand supplier offering the industry’s largest selection of active and passiveRF, microwave and millimeter-wave products available for same-day shipping.Pasternack is an Infinite Electronics brand.
AboutInfinite Electronics:
Infiniteoperates a global portfolio of leading in-stock connectivity solution brands. Thebrands help propel the world’s innovators forward by working urgently toprovide products, solutions and real-time support for customers. Backed byWarburg Pincus, Infinite’s brands serve customers across a wide range ofindustries with a broad inventory selection, same-day shipping and 24/7customer service. Learn more at infiniteelectronics.com.
###