Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.
Robust and Reliable RF Terminations DeliverSuperior Signal Management
IRVINE, Calif.– Pasternack, an Infinite Electronics brand and a leading provider of RF,microwave and millimeter-wave products, has announced the launch of its newseries of high-power RF terminations. They are designed for use intelecommunications, broadcasting, satellite communications and otherhigh-frequency applications where reliable signal termination is essential.
The new high-powerRF terminations are engineered for superior performance and reliability. Theyoffer maximum power ratings of 5 watts, 10 watts and 50 watts (continuous wave),making them ideal for a wide range of applications.
Theseterminations ensure excellent VSWR performance as low as 1.25:1, which iscritical for minimizing signal reflection and maximizing power transfer. The lowVSWR and high power handling capability make these terminations a vitalcomponent in maintaining the integrity and efficiency of RF systems.
The high-powerRF terminations come with various connector options, including 4.3-10, 7/16 DINand N-type connectors. This delivers versatility and ease of integration toexisting systems.
Each part isspecified to operate efficiently at frequencies up to 6 GHz, ensuringconsistent performance across a broad frequency range. Additionally, their sturdydesign and high-quality construction ensure long-lasting performance in themost demanding environments.
“With theirrobust construction and superior specifications, these terminations offer ourcustomers reliable solutions for managing high-power RF signals,” said ProductLine Manager Steven Pong.
Pasternack’snew high-power RF terminations are in stock and available for same-dayshipping. For inquiries, please call +1 (949) 261-1920.
AboutPasternack:
A leader in RFproducts since 1972, Pasternack is an ISO 9001:2015-certified manufacturer andsupplier offering the industry’s largest selection of active and passive RF,microwave and millimeter-wave products available for same-day shipping.Pasternack is an Infinite Electronics brand.
AboutInfinite Electronics:
Infiniteoperates a global portfolio of leading in-stock connectivity solution brands.Its brands help propel the world’s innovators forward by working urgently toprovide products, solutions and real-time support for customers. Backed byWarburg Pincus, Infinite’s brands serve customers across a wide range ofindustries with a broad inventory selection, same-day shipping and 24/7customer service. Learn more at infiniteelectronics.com.
###
Press Contact:Peter McNeilPasternack17792 FitchIrvine, Calif. 92614+1 (978) 682-6936