Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SP4T Electromechanical Relay Normally Open Switch, DC to 10 GHz, 50W, 12V Indicators, TTL, Diodes, N

Product ID: PE71S6184
Product discontinued.
Replaced with PE71S6499.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesN
Connector GenderFemale
Switch DesignSP4T
Minimum FrequencyDC
Maximum Frequency10 GHz
Impedance50 Ohm
Maximum Input Power (CW)50 Watts
Maximum VSWR1.6:1
Maximum Insertion Loss0.6 dB
Minimum Isolation60 dB

Description

SP4T Electromechanical Relay Normally Open Switch, DC to 10 GHz, 50W, 12V Indicators, TTL, Diodes, N

PE71S6184 electromechanical RF relay switch from Pasternack is a SP4T design. Our SP4T electromechanical RF switch uses type N connectors at 50 Ohm. This type N RF relay SP4T switch has a maximum frequency of 10 GHz and maximum power of 50 Watts. The Pasternack radio frequency SP4T type N electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 50ms.

N type SP4T electro mechanical RF relay switch features Indicators, TTL Logic, Diodes with an isolation minimum of 60 dB. SP4T electromechanical relay radio frequency switch PE71S6184 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP4T type N coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.