SP4T Electromechanical Relay Normally Open Switch, DC to 10 GHz, 50W, 28V Indicators, TTL, Diodes, N
Product ID:
PE71S6185
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | N |
| Connector Gender | Female |
| Switch Design | SP4T |
| Minimum Frequency | DC |
| Maximum Frequency | 10 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 50 Watts |
| Maximum VSWR | 1.6:1 |
| Maximum Insertion Loss | 0.6 dB |
| Minimum Isolation | 60 dB |
Description
SP4T Electromechanical Relay Normally Open Switch, DC to 10 GHz, 50W, 28V Indicators, TTL, Diodes, N
PE71S6185 electromechanical RF relay switch from Pasternack is a SP4T design. Our SP4T electromechanical RF switch uses type N connectors at 50 Ohm. This type N RF relay SP4T switch has a maximum frequency of 10 GHz and maximum power of 50 Watts. The Pasternack radio frequency SP4T type N electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 50ms.
type N SP4T electro mechanical RF relay switch features Indicators, TTL Logic, Diodes with an isolation minimum of 60 dB. SP4T electromechanical relay radio frequency switch PE71S6185 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP4T N type coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table