Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SP6T Electromechanical Relay Normally Open Switch, DC to 10 GHz, 160W, 12V Indicators, TTL, Diodes, N

Product ID: PE71S6196
Product discontinued.
Replaced with PE71S6506.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesN
Connector GenderFemale
Switch DesignSP6T
Minimum FrequencyDC
Maximum Frequency10 GHz
Impedance50 Ohm
Maximum Input Power (CW)160 Watts
Maximum VSWR1.6:1
Maximum Insertion Loss0.6 dB
Minimum Isolation60 dB

Description

SP6T Electromechanical Relay Normally Open Switch, DC to 10 GHz, 160W, 12V Indicators, TTL, Diodes, N

PE71S6196 electromechanical RF relay switch from Pasternack is a SP6T design. Our SP6T electromechanical RF switch uses type N connectors at 50 Ohm. This type N RF relay SP6T switch has a maximum frequency of 10 GHz and maximum power of 160 Watts. The Pasternack radio frequency SP6T type N electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 50ms.

N type SP6T electro mechanical RF relay switch features Indicators, TTL Logic, Diodes with an isolation minimum of 60 dB. SP6T electromechanical relay radio frequency switch PE71S6196 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP6T type N coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.