In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SP6T Electromechanical Relay Normally Open Switch, DC to 10 GHz, 160W, 28V, N

Product ID: PE71S6195
Product discontinued.
Replaced with PE71S6505.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesN
Connector GenderFemale
Switch DesignSP6T
Minimum FrequencyDC
Maximum Frequency10 GHz
Impedance50 Ohm
Maximum Input Power160 Watts
Maximum VSWR1.6:1
Maximum Insertion Loss0.6 dB
Minimum Isolation60 dB

Description

SP6T Electromechanical Relay Switch DC to 10 GHz, N, 160 Watts, 28V Control

PE71S6195 electromechanical RF relay switch from Pasternack is a SP6T design. Our SP6T electromechanical RF switch uses N connectors at 50 Ohm. This N RF relay SP6T switch has a maximum frequency of 10 GHz and maximum power of 160 Watts. The Pasternack radio frequency SP6T N electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 50ms.

N SP6T electro mechanical RF relay switch features with an isolation minimum of 60 dB. SP6T electromechanical relay radio frequency switch PE71S6195 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP6T N coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.