Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N to Mini UHF Cable Assemblies

Pasternack Enterprises type N to Mini UHF cable assembly product portfolio offers 56 custom and standard products which use flexible cable. Type N to Mini UHF assemblies are built from 4 unique coax cable types and 2 different type N connectors. Our type N to Mini UHF cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N to Mini UHF cable assemblies are built with 8 unique cable and connector combinations. Our customers can select the type N to Mini UHF cable assemblies with any combination of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching is available.

Our manufacturing facility certified to ISO 9001:2015 builds and ships type N to Mini UHF cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts available. Excellent technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).