Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

VNA Calibration Kits with Type N Connector (N Cal Kits)

Type N spectrum and/or vector network analyzer (VNA) calibration kits from Pasternack are the RF components needed to enable stable and accurate error-corrected measurements of devices under test (DUT). RF calibration of a DUT using the Pasternack Type N test port network analyzer cal kit allows for precision measurements needed to meet IEEE 287 standards. Our spectrum / VNA calibration kits offer test equipment coverage for the popular network analyzer models with N Type test port(s) including Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other VNA network analyzers. The Pasternack spectrum vector analyzer calibration kit products yield complete calibrations, as it accounts for the major sources of systematic error correction by one port calibration at both ports.

Radio frequency network analyzer cal kits includes short open load thru (SOLT) calibration type N components for Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® and other electronics test equipment manufacturers. Pasternack RF test equipment calibration kits with short-open-load-thru circuit components are phase stable with many cycles of repeatability over a wide range of temperatures. RF calibration kit components for N type test ports include short open load thru circuits for SOLT calibration as well as a precision calibrated RF torque wrench in type N. An open short load (OSL) calibration with type N test ports can also be performed with this cal kit, but this does include a thru circuit component as well if needed.

Pasternack network analyzer calibration kits contain both male / plug and female / jack connector genders to perform full two port error corrections. Pasternack Type N analyzer cal kits are designed for test equipment that utilizes the SOLT calibration method, so Type N open short load thru components are included. This spectrum vector network analyzer cal kit is packaged in a durable and protective wood box which includes a calibrated preset RF torque wrench for N Type connectors.

Our Irvine, CA facility certified to ISO 9001:2015 ship Pasternack RF, microwave and millimeter wave Type N spectrum / vector network analyzer calibration kits from stock the same day as purchased. We provide one of the broadest and deepest line of in-stock electronic RF test equipment calibrator and testing components inventory that ships same day, so Pasternack is where to buy Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, Tektronix® N Type spectrum and VNA network analyzer calibration kits. Our expert technical support staff along with the knowledgeable and friendly customer service team members are available to help you with your RF component needs.



Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix