In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Biased Detector, SMA, Negative Video Out, 8 GHz to 18 GHz

Product ID: PE8008
Product discontinued.
Search for alternative Detectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
TypeBiased
Detector PolarityNegative
Connector In SeriesSMA
Connector In GenderMale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency8 GHz
Maximum Frequency18 GHz
Connector In Impedance50 Ohm

Description

Biased Detector, SMA, Negative Video Out, 8 GHz to 18 GHz

Pasternack biased detector PE8008 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This biased detector is manufactured with SMA male to SMA female connectors. Our SMA biased detector has a minimum frequency of 8 GHz and a maximum frequency of 18 GHz.

This SMA coaxial RF detector has a maximum input power of 23 dBm and a video capacitance of 10 pF. PE8008 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our biased detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.