In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

NEX10 Female Bulkhead to N Male Cable Using SPP-250-LLPL Coax

Product ID: PE3W13710

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NEX10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45671SPP-250-LLPLPE45427KitBOM Datasheet

NEX10 Female Bulkhead to N Male Cable Using SPP-250-LLPL Coax

PE3W13710 is a NEX10 female bulkhead to N male cable using SPP-250-LLPL coax. This Pasternack NEX10 female bulkhead to N male cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm N for connector 2.

Our female NEX10 bulkhead to male N cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W13710 NEX10 female bulkhead to N male cable assembly is constructed with SPP-250-LLPL coax.