Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NEX10 Female Bulkhead to NEX10 Female Bulkhead Low PIM Cable Using SPO-250 Coax

Product ID: PE3W13069

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 SeriesNEX10
Connector 1 GenderFemale
Connector 1 PolarityStandard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector 1 Impedance50 Ohm
Connector 2 SeriesNEX10
Connector 2 GenderFemale
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector 2 Impedance50 Ohm
Connector 1 Body MaterialBrass
Connector 1 Body PlatingTri-Metal
RF Cable Part NumberSPO-250
RF Cable TypeSPO-250
RF Cable Impedance50 Ohm

Description