Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NEX10 Female Bulkhead to NEX10 Female Bulkhead Cable Using SPP-250-LLPL Coax with HeatShrink, LF Solder

Product ID: PE3W12434LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NEX10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2NEX10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NEX10 Female Bulkhead Mount Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250Low Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket SuperflexibleNEX10 Female Bulkhead Mount Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250Data Icon
PE45671SPP-250-LLPLPE45671KitBOM Datasheet

NEX10 Female Bulkhead to NEX10 Female Bulkhead Cable Using SPP-250-LLPL Coax with HeatShrink, LF Solder

PE3W12434LF/HS is a NEX10 female bulkhead to NEX10 female bulkhead cable using SPP-250-LLPL coax. This Pasternack NEX10 female bulkhead to NEX10 female bulkhead cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm NEX10 for connector 2.

Our female NEX10 bulkhead to female NEX10 bulkhead cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W12434LF/HS NEX10 female bulkhead to NEX10 female bulkhead cable assembly is constructed with SPP-250-LLPL coax.