NEX10 Female to QMA Female Cable Using SPP-250-LLPL Coax
Product ID:
PE3W12630
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | NEX10 |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | QMA |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | SPP-250-LLPL |
| RF Cable Type | SPP-250-LLPL |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45670 | SPP-250-LLPL | PE45429 | KitBOM Datasheet |
|---|
NEX10 Female to QMA Female Cable Using SPP-250-LLPL Coax
PE3W12630 is a NEX10 female to QMA female cable using SPP-250-LLPL coax. This Pasternack NEX10 female to QMA female cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm QMA for connector 2.
Our female NEX10 to female QMA cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W12630 NEX10 female to QMA female cable assembly is constructed with SPP-250-LLPL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table